A 7Y55-P11250G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.72 | 5 wks |
25 - 99 | $15.17 | 5 wks |
100 - 249 | $11.87 | 5 wks |
250 - 499 | $11.01 | 5 wks |
500+ | Request for Quote |
$18.72
Availability: 68 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.5 Inch |
Dynamic Load (lbs) | 880 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 1.125 Inch |
Overall Width (W) | 0.25 |
Static Load (lbs) | 505 lbs |
Substitute Part | A 7Y55-P11250M,BBSRXX-8XXXXX320,S9912Y-5112PS0G,A 7Y55-P11250,A 7Y55-PSS11250G,A 7Y55-PS11250G |