A 7Y55-GSS5031
0.3125" Bore, 0.5" Outside diameter., Lubricated With Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.74 | 5 wks |
25 - 99 | $9.37 | 5 wks |
100 - 249 | $7.25 | 5 wks |
250 - 499 | $6.69 | 5 wks |
500+ | Request for Quote |
$11.74
Availability: 75 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.3125 Inch |
Dynamic Load (lbs) | 56 lbs |
Flange (Width / Dia.) (FW2 / F) | 0.031 / 0.547 |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless. / ABEC 3 |
Outside Dia. (D) | 0.5 Inch |
Static Load (lbs) | 31 lbs |
Width (Inner Race ) (W) | 0.1875 Inch |
Width (Outer Race ) (W₁) | 0.1562 Inch |
Substitute Part | A 7Y55-GSS5031G,A 7Y55-GSS5031M,A 7Y55-G5031 |