A 7Y55-GSS3712G
0.125" Bore, 0.375" Outside diameter., Lubricated With Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.75 | 5 wks |
25 - 99 | $8.55 | 5 wks |
100 - 249 | $6.58 | 5 wks |
250 - 499 | $6.09 | 5 wks |
500+ | Request for Quote |
$10.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.125 Inch |
Dynamic Load (lbs) | 60 lbs |
Flange (Width / Dia.) (FW2 / F) | 0.031 / 0.422 |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless. / ABEC 3 |
Outside Dia. (D) | 0.375 Inch |
Static Load (lbs) | 24 lbs |
Width (Inner Race ) (W) | 0.1719 Inch |
Width (Outer Race ) (W₁) | 0.1406 Inch |
Substitute Part | A 7Y55-GSS3712M,A 7Y55-GSS3712,A 7Y55-G3712G |