A 7Y55-GSS3109M
0.0937" Bore, 0.3125" Outside diameter., Lubricated With Grease (MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.00 | 8 wks |
25 - 99 | $10.4 | 8 wks |
100 - 249 | $8.05 | 8 wks |
250 - 499 | $7.44 | 8 wks |
500+ | Request for Quote |
$13.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.0937 Inch |
Dynamic Load (lbs) | 59 lbs |
Flange (Width / Dia.) (FW2 / F) | 0.031 / 0.359 |
Lubrication | MIL-PRF-23827C |
Material (Quality Class) | 440C Stainless. / ABEC 3 |
Outside Dia. (D) | 0.3125 Inch |
Static Load (lbs) | 24 lbs |
Width (Inner Race ) (W) | 0.1719 Inch |
Width (Outer Race ) (W₁) | 0.1406 Inch |
Substitute Part | A 7Y55-GSS3109G,A 7Y55-G3109M,A 7Y55-GSS3109 |