A 7Y55-GSS2507G
0.0781" Bore, 0.25" Outside diameter., Lubricated With Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.48 | 8 wks |
25 - 99 | $9.98 | 8 wks |
100 - 249 | $7.73 | 8 wks |
250 - 499 | $7.14 | 8 wks |
500+ | Request for Quote |
$12.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.0781 Inch |
Dynamic Load (lbs) | 36 lbs |
Flange (Width / Dia.) (FW2 / F) | 0.031 / 0.296 |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless. / ABEC 3 |
Outside Dia. (D) | 0.25 Inch |
Static Load (lbs) | 14 lbs |
Width (Inner Race ) (W) | 0.1719 Inch |
Width (Outer Race ) (W₁) | 0.1406 Inch |
Substitute Part | A 7Y55-GSS2507M,A 7Y55-G2507G,A 7Y55-GSS2507 |