A 7Y55-FSS8737G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.86 | 11 wks |
| 25 - 99 | $11.08 | 11 wks |
| 100 - 249 | $8.58 | 11 wks |
| 250 - 499 | $7.93 | 11 wks |
| 500+ | Request for Quote |
$13.86
Availability: 20 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Double Shield |
|---|---|
| Bore Size (B) | 0.375 Inch |
| Dynamic Load (lbs) | 637.0 lbs |
| Flange Dia. (F) | 0.969 ( 0 = None) |
| Flange Width (FW) | 0.062 ( 0 = None) |
| Lubrication | Beacon 325 |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.875 Inch |
| Overall Width (W) | 0.281 |
| Static Load (lbs) | 256.0 lbs |
| Substitute Part | A 7Y55-FSS8737,BBSRFX-6XXXZZ320,A 7Y55-FSS8737M,A 7Y55-F8737G,A 7Y55-FS8737G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities