A 7Y55-FSS5025M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease (MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.01 | 11 wks |
25 - 99 | $5.5 | 11 wks |
100 - 249 | $4.2 | 11 wks |
250 - 499 | $3.86 | 11 wks |
500+ | Request for Quote |
$7.01
Availability: 110 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.25 Inch |
Dynamic Load (lbs) | 123 lbs |
Flange Dia. (F) | 0.547 ( 0 = None) |
Flange Width (FW) | 0.045 ( 0 = None) |
Lubrication | MIL-PRF-23827C |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.5 Inch |
Overall Width (W) | 0.188 |
Static Load (lbs) | 54 lbs |
Substitute Part | A 7Y55-FSS5025,A 7Y55-FSS5025G,A 7Y55-FS5025M,A 7Y55-F5025M |