A 7Y55-FSS5025
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.71 | 11 wks |
| 25 - 99 | $6.05 | 11 wks |
| 100 - 249 | $4.62 | 11 wks |
| 250 - 499 | $4.25 | 11 wks |
| 500+ | Request for Quote |
$7.71
Availability: 302 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Double Shield |
|---|---|
| Bore Size (B) | 0.25 Inch |
| Dynamic Load (lbs) | 123 lbs |
| Flange Dia. (F) | 0.547 ( 0 = None) |
| Flange Width (FW) | 0.045 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.5 Inch |
| Overall Width (W) | 0.188 |
| Static Load (lbs) | 54 lbs |
| Substitute Part | BBSRIF-814XZZ301,A 7Y55-FSS5025M,A 7Y55-FSS5025G,S9912Y-2550FS2,A 7Y55-F5025,A 7Y55-FS5025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities