A 7Y55-FSS1805
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.43 | 5 wks |
25 - 99 | $8.29 | 5 wks |
100 - 249 | $6.39 | 5 wks |
250 - 499 | $5.88 | 5 wks |
500+ | Request for Quote |
$10.43
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.055 Inch |
Dynamic Load (lbs) | 26 lbs |
Flange Dia. (F) | 0.234 ( 0 = None) |
Flange Width (FW) | 0.031 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.1875 Inch |
Overall Width (W) | 0.109 |
Static Load (lbs) | 9.5 lbs |
Substitute Part | A 7Y55-FSS1805G,BBSRIF-3XXXZZ301,A 7Y55-F1805,A 7Y55-FSS1805M,S9912Y-0518FS2,A 7Y55-FS1805 |