A 7Y55-FS8737G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.60 | 5 wks |
25 - 99 | $10.07 | 5 wks |
100 - 249 | $7.8 | 5 wks |
250 - 499 | $7.21 | 5 wks |
500+ | Request for Quote |
$12.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Single Shield |
---|---|
Bore Size (B) | 0.375 Inch |
Dynamic Load (lbs) | 637.0 lbs |
Flange Dia. (F) | 0.969 ( 0 = None) |
Flange Width (FW) | 0.062 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.875 Inch |
Overall Width (W) | 0.281 |
Static Load (lbs) | 256.0 lbs |
Substitute Part | BBSRFX-6XXXZX320,A 7Y55-FSS8737G,A 7Y55-FS8737,A 7Y55-F8737G,A 7Y55-FS8737M |