A 7Y55-FS6225
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.93 | 11 wks |
| 25 - 99 | $6.24 | 11 wks |
| 100 - 249 | $4.77 | 11 wks |
| 250 - 499 | $4.4 | 11 wks |
| 500+ | Request for Quote |
$7.93
Availability: 26 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Single Shield |
|---|---|
| Bore Size (B) | 0.25 Inch |
| Dynamic Load (lbs) | 170 lbs |
| Flange Dia. (F) | 0.69 ( 0 = None) |
| Flange Width (FW) | 0.042 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.625 Inch |
| Overall Width (W) | 0.196 |
| Static Load (lbs) | 77 lbs |
| Substitute Part | BBSRFX-4XXXZX301,S9912Y-2562FS1,A 7Y55-FS6225M,A 7Y55-F6225,A 7Y55-FS6225G,A 7Y55-FSS6225 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities