A 7Y55-FS5025M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease (MIL-PRF-23827C)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.01 | 14 wks |
| 25 - 99 | $5.5 | 14 wks |
| 100 - 249 | $4.2 | 14 wks |
| 250 - 499 | $3.86 | 14 wks |
| 500+ | Request for Quote |
$7.01
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Single Shield |
|---|---|
| Bore Size (B) | 0.25 Inch |
| Dynamic Load (lbs) | 123 lbs |
| Flange Dia. (F) | 0.547 ( 0 = None) |
| Flange Width (FW) | 0.045 ( 0 = None) |
| Lubrication | MIL-PRF-23827C |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.5 Inch |
| Overall Width (W) | 0.188 |
| Static Load (lbs) | 54 lbs |
| Substitute Part | A 7Y55-FSS5025M,A 7Y55-FS5025G,A 7Y55-F5025M,A 7Y55-FS5025 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities