A 7Y55-FS3712G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.46 | 11 wks |
| 25 - 99 | $8.26 | 11 wks |
| 100 - 249 | $6.36 | 11 wks |
| 250 - 499 | $5.84 | 11 wks |
| 500+ | Request for Quote |
$10.46
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Single Shield |
|---|---|
| Bore Size (B) | 0.125 Inch |
| Dynamic Load (lbs) | 73 lbs |
| Flange Dia. (F) | 0.422 ( 0 = None) |
| Flange Width (FW) | 0.031 ( 0 = None) |
| Lubrication | Beacon 325 |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.375 Inch |
| Overall Width (W) | 0.141 |
| Static Load (lbs) | 29 lbs |
| Substitute Part | A 7Y55-FSS3712G,A 7Y55-FS3712,BBSRIF-618XZX320,A 7Y55-F3712G,A 7Y55-FS3712M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities