A 7Y55-FS3109G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.86 | 11 wks |
25 - 99 | $7.81 | 11 wks |
100 - 249 | $6 | 11 wks |
250 - 499 | $5.53 | 11 wks |
500+ | Request for Quote |
$9.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Single Shield |
---|---|
Bore Size (B) | 0.0937 Inch |
Dynamic Load (lbs) | 62 lbs |
Flange Dia. (F) | 0.359 ( 0 = None) |
Flange Width (FW) | 0.031 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.3125 Inch |
Overall Width (W) | 0.141 |
Static Load (lbs) | 24 lbs |
Substitute Part | BBSRIF-5XXXZX320,A 7Y55-F3109G,A 7Y55-FSS3109G,A 7Y55-FS3109,A 7Y55-FS3109M |