A 7Y55-FS1809G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.51 | 5 wks |
25 - 99 | $7.51 | 5 wks |
100 - 249 | $5.78 | 5 wks |
250 - 499 | $5.31 | 5 wks |
500+ | Request for Quote |
$9.51
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Single Shield |
---|---|
Bore Size (B) | 0.0937 Inch |
Dynamic Load (lbs) | 21 lbs |
Flange Dia. (F) | 0.234 ( 0 = None) |
Flange Width (FW) | 0.031 ( 0 = None) |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.1875 Inch |
Overall Width (W) | 0.094 |
Static Load (lbs) | 7.5 lbs |
Substitute Part | A 7Y55-FSS1809G,BBSRIF-3332ZX320,A 7Y55-F1809G,A 7Y55-FS1809M,A 7Y55-FS1809 |