A 7Y55-F3718
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.01 | 5 wks |
25 - 99 | $5.5 | 5 wks |
100 - 249 | $4.2 | 5 wks |
250 - 499 | $3.86 | 5 wks |
500+ | Request for Quote |
$7.01
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - No Shield |
---|---|
Bore Size (B) | 0.1875 Inch |
Dynamic Load (lbs) | 81 lbs |
Flange Dia. (F) | 0.422 ( 0 = None) |
Flange Width (FW) | 0.023 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.375 Inch |
Overall Width (W) | 0.125 |
Static Load (lbs) | 34 lbs |
Substitute Part | A 7Y55-F3718G,BBSRIF-6632XX301,A 7Y55-F3718M,S9912Y-1837FS0,A 7Y55-FS3718,A 7Y55-FSS3718 |