A 7Y55-F3712W
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.11 | 11 wks |
| 25 - 99 | $8 | 11 wks |
| 100 - 249 | $6.15 | 11 wks |
| 250 - 499 | $5.65 | 11 wks |
| 500+ | Request for Quote |
$10.11
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - No Shield |
|---|---|
| Bore Size (B) | 0.125 Inch |
| Dynamic Load (lbs) | 73 lbs |
| Flange Dia. (F) | 0.44 ( 0 = None) |
| Flange Width (FW) | 0.03 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.375 Inch |
| Overall Width (W) | 0.156 |
| Static Load (lbs) | 29 lbs |
| Substitute Part | A 7Y55-FSS3712W,A 7Y55-F3712WG,S9912Y-1238FS0,BBSRFX-2XXXXX301,A 7Y55-F3712WM,A 7Y55-FS3712W |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities