A 7Y55-F3118M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease (MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.39 | 8 wks |
25 - 99 | $7.41 | 8 wks |
100 - 249 | $5.7 | 8 wks |
250 - 499 | $5.25 | 8 wks |
500+ | Request for Quote |
$9.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - No Shield |
---|---|
Bore Size (B) | 0.1875 Inch |
Dynamic Load (lbs) | 41 lbs |
Flange Dia. (F) | 0.359 ( 0 = None) |
Flange Width (FW) | 0.023 ( 0 = None) |
Lubrication | MIL-PRF-23827C |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.3125 Inch |
Overall Width (W) | 0.109 |
Static Load (lbs) | 17 lbs |
Substitute Part | A 7Y55-F3118,A 7Y55-FSS3118M,A 7Y55-F3118G,A 7Y55-FS3118M |