A 7Y55-F3115M
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease (MIL-PRF-23827C)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.55 | 11 wks |
25 - 99 | $8.36 | 11 wks |
100 - 249 | $6.45 | 11 wks |
250 - 499 | $5.94 | 11 wks |
500+ | Request for Quote |
$10.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - No Shield |
---|---|
Bore Size (B) | 0.1562 Inch |
Dynamic Load (lbs) | 41 lbs |
Flange Dia. (F) | 0.359 ( 0 = None) |
Flange Width (FW) | 0.023 ( 0 = None) |
Lubrication | MIL-PRF-23827C |
Material (Quality Class) | 440C Stainless / ABEC 3 |
Outside Dia. (D) | 0.3125 Inch |
Overall Width (W) | 0.109 |
Static Load (lbs) | 17 lbs |
Substitute Part | A 7Y55-F3115,A 7Y55-FS3115M,A 7Y55-F3115G,A 7Y55-FSS3115M |