A 7Y55-F3109G
440C Stainless Steel/ABEC 3 Ball Bearing Lubricated with Grease, Beacon 325 Commercial
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $10.85 | 11 wks |
| 25 - 99 | $8.59 | 11 wks |
| 100 - 249 | $6.6 | 11 wks |
| 250 - 499 | $6.08 | 11 wks |
| 500+ | Request for Quote |
$10.85
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - No Shield |
|---|---|
| Bore Size (B) | 0.0937 Inch |
| Dynamic Load (lbs) | 62 lbs |
| Flange Dia. (F) | 0.359 ( 0 = None) |
| Flange Width (FW) | 0.023 ( 0 = None) |
| Lubrication | Beacon 325 |
| Material (Quality Class) | 440C Stainless / ABEC 3 |
| Outside Dia. (D) | 0.3125 Inch |
| Overall Width (W) | 0.109 |
| Static Load (lbs) | 24 lbs |
| Substitute Part | A 7Y55-F3109M,BBSRIF-5XXXXX320,A 7Y55-FSS3109G,A 7Y55-F3109,A 7Y55-FS3109G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities