A 7Y55-ESS5018
0.1875" Bore, 0.5" Outside diameter., Lubricated With Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.24 | 5 wks |
25 - 99 | $7.3 | 5 wks |
100 - 249 | $5.61 | 5 wks |
250 - 499 | $5.16 | 5 wks |
500+ | Request for Quote |
$9.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Double Shield |
---|---|
Bore Size (B) | 0.1875 Inch |
Dynamic Load (lbs) | 140 lbs |
Flange (Width / Dia.) (FW2 / F) | 0 / 0 |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless. / ABEC 3 |
Outside Dia. (D) | 0.5 Inch |
Static Load (lbs) | 59 lbs |
Width (Inner Race ) (W) | 0.2272 Inch |
Width (Outer Race ) (W₁) | 0.196 Inch |
Substitute Part | A 7Y55-ESS5018G,A 7Y55-E5018,A 7Y55-ESS5018M |