A 7Y55-ESS3718M
0.1875" Bore, 0.375" Outside diameter., Lubricated With Grease (MIL-PRF-23827C)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $8.67 | 14 wks |
| 25 - 99 | $6.83 | 14 wks |
| 100 - 249 | $5.24 | 14 wks |
| 250 - 499 | $4.82 | 14 wks |
| 500+ | Request for Quote |
$8.67
Availability: 7 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - Double Shield |
|---|---|
| Bore Size (B) | 0.1875 Inch |
| Dynamic Load (lbs) | 76 lbs |
| Flange (Width / Dia.) (FW2 / F) | 0 / 0 |
| Lubrication | MIL-PRF-23827C |
| Material (Quality Class) | 440C Stainless. / ABEC 3 |
| Outside Dia. (D) | 0.375 Inch |
| Static Load (lbs) | 33 Lbs |
| Width (Inner Race ) (W) | 0.1562 Inch |
| Width (Outer Race ) (W₁) | 0.125 Inch |
| Substitute Part | A 7Y55-ESS3718,A 7Y55-ESS3718G,A 7Y55-E3718M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities