A 7Y55-E6225G
0.25" Bore, 0.625" Outside diameter., Lubricated With Grease, Beacon 325 Commercial
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.03 | 8 wks |
25 - 99 | $8.78 | 8 wks |
100 - 249 | $6.78 | 8 wks |
250 - 499 | $6.25 | 8 wks |
500+ | Request for Quote |
$11.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.25 Inch |
Dynamic Load (lbs) | 159 lbs |
Flange (Width / Dia.) (FW2 / F) | 0 / 0 |
Lubrication | Beacon 325 |
Material (Quality Class) | 440C Stainless. / ABEC 3 |
Outside Dia. (D) | 0.625 Inch |
Static Load (lbs) | 70 lbs |
Width (Inner Race ) (W) | 0.226 Inch |
Width (Outer Race ) (W₁) | 0.196 Inch |
Substitute Part | A 7Y55-E6225M,A 7Y55-E6225,A 7Y55-ESS6225G |