A 7Y55-E5031

0.3125" Bore, 0.5" Outside diameter., Lubricated With Oil ( MIL-L-6085A)
Qty Range Price/Unit Ships Within
1 - 24 $12.29 8 wks
25 - 99 $9.81 8 wks
100 - 249 $7.6 8 wks
250 - 499 $7.01 8 wks
500+ Request for Quote
$12.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - No Shield
Bore Size (B) 0.3125 Inch
Dynamic Load (lbs) 56 lbs
Flange (Width / Dia.) (FW2 / F) 0 / 0
Lubrication Oil ( MIL-L-6085A)
Material (Quality Class) 440C Stainless. / ABEC 3
Outside Dia. (D) 0.5 Inch
Static Load (lbs) 31 lbs
Width (Inner Race ) (W) 0.1875 Inch
Width (Outer Race ) (W₁) 0.1562 Inch
Substitute Part A 7Y55-ESS5031,A 7Y55-E5031M,A 7Y55-E5031G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team