A 7Y55-E3712W

0.125" Bore, 0.375" Outside diameter., Lubricated With Oil ( MIL-L-6085A)
Qty Range Price/Unit Ships Within
1 - 24 $11.03 8 wks
25 - 99 $8.78 8 wks
100 - 249 $6.78 8 wks
250 - 499 $6.25 8 wks
500+ Request for Quote
$11.03

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - No Shield
Bore Size (B) 0.125 Inch
Dynamic Load (lbs) 66 lbs
Flange (Width / Dia.) (FW2 / F) 0 / 0
Lubrication Oil ( MIL-L-6085A)
Material (Quality Class) 440C Stainless. / ABEC 3
Outside Dia. (D) 0.375 Inch
Static Load (lbs) 26 lbs
Width (Inner Race ) (W) 0.1875 Inch
Width (Outer Race ) (W₁) 0.1562 Inch
Substitute Part A 7Y55-E3712WG,A 7Y55-E3712WM,A 7Y55-ESS3712W

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team