A 7Y55-E3109M

0.0937" Bore, 0.3125" Outside diameter., Lubricated With Grease ( MIL-G-23827A)
Qty Range Price/Unit Ships Within
1 - 24 $12.46 8 wks
25 - 99 $9.97 8 wks
100 - 249 $7.72 8 wks
250 - 499 $7.12 8 wks
500+ Request for Quote
$12.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain - No Shield
Bore Size (B) 0.0937 Inch
Dynamic Load (lbs) 59 lbs
Flange (Width / Dia.) (FW2 / F) 0 / 0
Lubrication Grease ( MIL-G-23827A)
Material (Quality Class) 440C Stainless. / ABEC 3
Outside Dia. (D) 0.3125 Inch
Static Load (lbs) 24 lbs
Width (Inner Race ) (W) 0.1406 Inch
Width (Outer Race ) (W₁) 0.1094 Inch
Substitute Part A 7Y55-E3109G,A 7Y55-ESS3109M,A 7Y55-E3109

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team