A 7Y55-E2507M
0.0781" Bore, 0.25" Outside diameter., Lubricated With Grease (MIL-PRF-23827C)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.63 | 11 wks |
| 25 - 99 | $12.56 | 11 wks |
| 100 - 249 | $9.76 | 11 wks |
| 250 - 499 | $9.03 | 11 wks |
| 500+ | Request for Quote |
$15.63
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - No Shield |
|---|---|
| Bore Size (B) | 0.0781 Inch |
| Dynamic Load (lbs) | 36 lbs |
| Flange (Width / Dia.) (FW2 / F) | 0 / 0 |
| Lubrication | MIL-PRF-23827C |
| Material (Quality Class) | 440C Stainless. / ABEC 3 |
| Outside Dia. (D) | 0.25 Inch |
| Static Load (lbs) | 14 lbs |
| Width (Inner Race ) (W) | 0.125 Inch |
| Width (Outer Race ) (W₁) | 0.0937 Inch |
| Substitute Part | A 7Y55-E2507G,A 7Y55-ESS2507M,A 7Y55-E2507 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities