A 7Y55-E1809
0.0937" Bore, 0.1875" Outside diameter., Lubricated With Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.46 | 6 wks |
25 - 99 | $9.97 | 6 wks |
100 - 249 | $7.72 | 6 wks |
250 - 499 | $7.12 | 6 wks |
500+ | Request for Quote |
$12.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.0937 Inch |
Dynamic Load (lbs) | 14 lbs |
Flange (Width / Dia.) (FW2 / F) | 0 / 0 |
Lubrication | Oil (MIL-PRF-6085) |
Material (Quality Class) | 440C Stainless. / ABEC 3 |
Outside Dia. (D) | 0.1875 Inch |
Static Load (lbs) | 6 lbs |
Width (Inner Race ) (W) | 0.0937 Inch |
Width (Outer Race ) (W₁) | 0.0625 Inch |
Substitute Part | A 7Y55-ESS1809,A 7Y55-E1809G,A 7Y55-E1809M |