A 7Y55-E1504G
0.0469" Bore, 0.1562" Outside diameter., Lubricated With Grease, Beacon 325 Commercial
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.31 | 11 wks |
| 25 - 99 | $10.63 | 11 wks |
| 100 - 249 | $8.22 | 11 wks |
| 250 - 499 | $7.59 | 11 wks |
| 500+ | Request for Quote |
$13.31
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain - No Shield |
|---|---|
| Bore Size (B) | 0.0469 Inch |
| Dynamic Load (lbs) | 17 lbs |
| Flange (Width / Dia.) (FW2 / F) | 0 / 0 |
| Lubrication | Beacon 325 |
| Material (Quality Class) | 440C Stainless. / ABEC 3 |
| Outside Dia. (D) | 0.1562 Inch |
| Static Load (lbs) | 6 lbs |
| Width (Inner Race ) (W) | 0.0937 Inch |
| Width (Outer Race ) (W₁) | 0.0625 Inch |
| Substitute Part | A 7Y55-ESS1504G,A 7Y55-E1504M,A 7Y55-E1504 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities