A 7Y16M4

Hardened (R60-62) 440C Stainless Steel #4 Precision Guide Wheel
Qty Range Price/Unit Ships Within
1 - 24 $120.78 4 wks
25 - 99 $112.87 4 wks
100 - 249 $108.83 4 wks
250 - 499 $105.2 4 wks
500+ Request for Quote
$120.78

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load 4001 N
Bearing Type Sealed Bearing
Bore Size 15 mm
Condition Hardened (R60-62)
Guide Wheel Size (d) 4
Material 440C Stainless Steel
MDW 25.4 mm
Outside Dia. (D) 60.3 mm
Radial Load 9700 N
Width (W) 19.05 mm
Substitute Part A 7Y16-4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team