A 7Y16M3

Hardened (R60-62) 440C Stainless Steel #3 Precision Guide Wheel
Qty Range Price/Unit Ships Within
1 - 24 $94.90 4 wks
25 - 99 $88.1 4 wks
100 - 249 $84.75 4 wks
250 - 499 $81.28 4 wks
500+ Request for Quote
$94.90

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load 1701 N
Bearing Type Sealed Bearing
Bore Size 12 mm
Condition Hardened (R60-62)
Guide Wheel Size (d) 3
Material 440C Stainless Steel
MDW 19.05 mm
Outside Dia. (D) 45.3 mm
Radial Load 5900 N
Width (W) 15.88 mm
Substitute Part A 7Y16-3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team