A 7Y16M2

Hardened (R60-62) 440C Stainless Steel #2 Precision Guide Wheel
Qty Range Price/Unit Ships Within
1 - 24 $67.52 4 wks
25 - 99 $61.97 4 wks
100 - 249 $59.15 4 wks
250 - 499 $56.54 4 wks
500+ Request for Quote
$67.52

Availability: 9 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load 625 N
Bearing Type Sealed Bearing
Bore Size 9.53 mm
Condition Hardened (R60-62)
Guide Wheel Size (d) 2
Material 440C Stainless Steel
MDW 12.7 mm
Outside Dia. (D) 31.8 mm
Radial Load 2650 N
Width (W) 11.1 mm
Substitute Part A 7Y16-2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team