A 7Y16M1

Hardened (R60-62) 440C Stainless Steel #1 Precision Guide Wheel
Qty Range Price/Unit Ships Within
1 - 24 $61.56 4 wks
25 - 99 $56.35 4 wks
100 - 249 $53.66 4 wks
250 - 499 $51.26 4 wks
500+ Request for Quote
$61.56

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load 252 N
Bearing Type Sealed Bearing
Bore Size 4.76 mm
Condition Hardened (R60-62)
Guide Wheel Size (d) 1
Material 440C Stainless Steel
MDW 7.95 mm
Outside Dia. (D) 19.8 mm
Radial Load 1220 N
Width (W) 7.87 mm
Substitute Part A 7Y16-1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team