A 7Y15M420
400 Stainless Steel Track, Unhardened, 2M Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $454.49 | 8 wks |
| 50 - 99 | $406.6 | 8 wks |
| 100 - 499 | $386.6 | 8 wks |
| 500+ | $362.05 | 8 wks |
$454.49
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Material | 400 Stainless Steel |
| Overall Height (H) | 27 mm |
| Overall Length (m) | 2 Meters |
| Overall Width (F) | 11.1 mm |
| Track Size (#) | 4 |
| Substitute Part | A 7Y15-4065,BKSCOM-T478000X |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities