A 7Y15M36075
Steel Track with Mounting Holes, Size 3, 1543.1mm Long. Material- AISI 420 Stainless Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $253.10 | 4 wks |
50 - 99 | $234.62 | 4 wks |
100+ | $222.27 | 4 wks |
$253.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 21 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 9.65 mm |
Hole Spacing (C) | 76.2 mm |
Material | 420 Stainless Steel |
MDT | 6.35 |
Overall Height (H) | 22.2 mm |
Overall Length (L) | 1543.1 mm |
Overall Width (F) | 8.71 mm |
Track Size (#) | 3 |
Substitute Part | A 7Y15-36075,BKSCOM-T306075D |