A 7Y15M320
400 Stainless Steel Track, Unhardened, 2M Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $312.95 | 8 wks |
| 50 - 99 | $279.54 | 8 wks |
| 100 - 499 | $265.73 | 8 wks |
| 500+ | $248.67 | 8 wks |
$312.95
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Material | 400 Stainless Steel |
| Overall Height (H) | 22.2 mm |
| Overall Length (m) | 2 Meters |
| Overall Width (F) | 8.71 mm |
| Track Size (#) | 3 |
| Substitute Part | BKSCOM-T378000X,A 7Y15-3065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities