A 7Y15M220
400 Stainless Steel Track, Unhardened, 2M Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $180.52 | 8 wks |
| 50 - 99 | $158.28 | 8 wks |
| 100 - 499 | $149.9 | 8 wks |
| 500+ | $139.04 | 8 wks |
$180.52
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | UnHardened |
|---|---|
| Material | 400 Stainless Steel |
| Overall Height (H) | 15.9 mm |
| Overall Length (m) | 2 Meters |
| Overall Width (F) | 6.35 mm |
| Track Size (#) | 2 |
| Substitute Part | BKSCOM-T278000X,A 7Y15-2065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities