A 7Y15M16050
Steel Track with Mounting Holes, Size 1, 1536.7mm Long. Material- AISI 420 Stainless Steel, Unhardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $141.26 | 4 wks |
50 - 99 | $127.28 | 4 wks |
100+ | $119.89 | 4 wks |
$141.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 31 |
---|---|
Condition | UnHardened |
Distance From Ends (B) | 6.35 mm |
Hole Spacing (C) | 50.8 mm |
Material | 420 Stainless Steel |
MDT | 3.18 |
Overall Height (H) | 11.1 mm |
Overall Length (L) | 1536.7 mm |
Overall Width (F) | 4.75 mm |
Track Size (#) | 1 |
Substitute Part | A 7Y15-16050,BKSCOM-T106050D |