A 7Y 7M2844
3.18mm Thick Hardened Stainless Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.43 | 6 wks |
25 - 99 | $5.85 | 6 wks |
100 - 249 | $5 | 6 wks |
250 - 499 | $4.57 | 6 wks |
500+ | Request for Quote |
$7.43
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 28 mm |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Dia. | 44 mm |
Thickness | 3.18 mm |
Substitute Part | BTYWASM2844 |