A 7Y 7M1932
2.36mm Thick Hardened Stainless Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.94 | 6 wks |
25 - 99 | $3.04 | 6 wks |
100 - 249 | $2.57 | 6 wks |
250 - 499 | $2.32 | 6 wks |
500+ | Request for Quote |
$3.94
Availability: 46 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 19 mm |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Dia. | 32 mm |
Thickness | 2.36 mm |
Substitute Part | BTYWASM1932 |