A 7Y 7M1224
1.57mm Thick Hardened Stainless Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.52 | 6 wks |
25 - 99 | $1.82 | 6 wks |
100 - 249 | $1.5 | 6 wks |
250 - 499 | $1.3 | 6 wks |
500+ | Request for Quote |
$2.52
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Dia. | 24 mm |
Thickness | 1.57 mm |
Substitute Part | BTYWASM1224 |