A 7Y 7M0717
1.27mm Thick Hardened Stainless Steel Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.98 | 11 wks |
25 - 99 | $1.44 | 11 wks |
100 - 249 | $1.18 | 11 wks |
250 - 499 | $1.04 | 11 wks |
500+ | Request for Quote |
$1.98
Availability: 60 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 7 mm |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Dia. | 17 mm |
Thickness | 1.27 mm |
Substitute Part | BTYWASM717X |