A 7Y 7-100
0.125" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.03 | 11 wks |
25 - 99 | $4.74 | 11 wks |
100 - 249 | $4.05 | 11 wks |
250 - 499 | $3.69 | 11 wks |
500+ | Request for Quote |
$6.03
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 1 Inch |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Diameter | 1.625 Inch |
Thickness | 0.125 Inch |
Substitute Part | BTYWAS-100 |