A 7Y 7-093
0.125" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.82 | 6 wks |
25 - 99 | $4.54 | 6 wks |
100 - 249 | $3.85 | 6 wks |
250 - 499 | $3.52 | 6 wks |
500+ | Request for Quote |
$5.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.938 Inch |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Diameter | 1.562 Inch |
Thickness | 0.125 Inch |
Substitute Part | BTYWAS-093 |