A 7Y 7-087
0.093" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.30 | 11 wks |
25 - 99 | $3.29 | 11 wks |
100 - 249 | $2.77 | 11 wks |
250 - 499 | $2.52 | 11 wks |
500+ | Request for Quote |
$4.30
Availability: 43 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.875 Inch |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Diameter | 1.375 Inch |
Thickness | 0.093 Inch |
Substitute Part | BTYWAS-087 |