A 7Y 7-081
0.093" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.93 | 11 wks |
25 - 99 | $3.03 | 11 wks |
100 - 249 | $2.56 | 11 wks |
250 - 499 | $2.31 | 11 wks |
500+ | Request for Quote |
$3.93
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.812 Inch |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Diameter | 1.312 Inch |
Thickness | 0.093 Inch |
Substitute Part | BTYWAS-081 |