A 7Y 7-075
0.093" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.59 | 6 wks |
25 - 99 | $2.75 | 6 wks |
100 - 249 | $2.3 | 6 wks |
250 - 499 | $2.08 | 6 wks |
500+ | Request for Quote |
$3.59
Availability: 288 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.75 Inch |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Diameter | 1.25 Inch |
Thickness | 0.093 Inch |
Substitute Part | BTYWAS-075 |