A 7Y 7-031
0.05" Thick, Hardened Stainless steel washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.36 | 11 wks |
25 - 99 | $0.97 | 11 wks |
100 - 249 | $0.78 | 11 wks |
250 - 499 | $0.68 | 11 wks |
500+ | Request for Quote |
$1.36
Availability: 292 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.312 Inch |
---|---|
Condition | Hardened |
Material | Stainless Steel |
Outside Diameter | 0.625 Inch |
Thickness | 0.05 Inch |
Substitute Part | BTYWAS-031 |