A 7Y 5MCF5
M6 X 1 Thread, 10mm Head Dia, 4.75mm Shoulder Length, 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.35 | 6 wks |
25 - 99 | $2.16 | 6 wks |
100 - 249 | $1.79 | 6 wks |
250 - 499 | $1.49 | 6 wks |
500+ | Request for Quote |
$3.35
Availability: 153 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 10 |
---|---|
Head Type | Shallow |
Height Of Head (H) | 1.5 |
Shoulder Dia. (d₁) | 8 |
Shoulder Length (L) | 4.75 |
Thread Class | Commercial |
Thread Length (L) | 14.75 |
Thread Size (#) | M6 X 1 |
Units | Metric |
Substitute Part | MKAA6MMCF5 |