A 7Y 5MCF1306

Cam Follwer, 13mm Bearing Outside Diameter, M5x0.8 Shoulder Screw Size, Material- 303 Stainless Steel, 440C.
Qty Range Price/Unit Ships Within
1 - 9 $19.66 4 wks
10 - 49 $15.44 4 wks
50 - 99 $12.67 4 wks
100 - 249 $11.8 4 wks
250+ Request for Quote
$19.66

Availability: 14 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Outside Dia. (D₁) 13 mm
Bearing Width (S) 5 mm
Height Of Screw Head (L₁) 1.5 mm
Material 303 Stainless Steel
Material (Bearing) 440C
Screw Head Dia. (D) 8 mm
Screw Size M5x0.8
Thread Length (L) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team